IESNA:LM-63-2002
[TEST]P940170
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13022
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1187.9 1180.4 1164.9 1151.3 1147.9 1149.3 1153.3 1160.8 1167.6 1169.6
1170.3 1180.4 1201.4 1235.9 1293.5 1374.7 1473.5 1592.6 1744.9 1926.3
2132.1 2383.9 2689.1 3036.3 3410 3811.3 4196.5 4375.8 4113.2 3178.5
1729.3 488 149.6 88.7 50.8 21 0
1187.9 1183.8 1167.6 1154 1150.6 1151.3 1155.4 1162.8 1168.9 1170.9
1172.3 1183.1 1203.4 1240 1296.2 1378.1 1478.2 1598 1754.4 1935.8
2148.3 2407.5 2725 3064.8 3445.2 3856.7 4233.7 4396.1 4071.9 3107.4
1648.8 457.5 144.8 81.2 47.4 19 0
1187.9 1182.5 1166.9 1152.7 1146.6 1147.3 1149.3 1153.3 1156.1 1158.8
1162.8 1174.3 1196 1230.5 1287.4 1362.5 1458.6 1572.3 1719.2 1898.6
2122.6 2402.8 2731.8 3097.3 3476.3 3878.3 4258.1 4455.7 4215.4 3356.5
1992.6 735.1 196.3 97.5 57.5 22.3 0
1187.9 1179.7 1164.9 1149.3 1141.2 1139.1 1140.5 1141.2 1141.2 1145.9
1152.7 1165.5 1187.2 1221 1269.8 1341.5 1436.9 1553.4 1700.2 1878.9
2121.2 2410.9 2780.5 3196.8 3623.2 4041.5 4432 4652.7 4530.8 3895.9
2674.9 1294.1 389.9 142.1 69 21.7 0
1187.9 1179.7 1165.5 1149.3 1139.1 1137.1 1138.5 1138.5 1138.5 1143.9
1156.1 1167.6 1185.8 1214.9 1258.9 1325.3 1421.4 1541.2 1688.7 1876.9
2125.3 2456.3 2883.4 3389 3908.8 4374.5 4750.1 4988.4 5016.8 4691.9
3741.6 2250.5 955.7 243.7 81.9 19 0
1187.9 1177.7 1163.5 1147.3 1136.4 1134.4 1136.4 1139.1 1139.1 1144.6
1157.4 1166.9 1181.1 1212.2 1258.9 1325.3 1418.7 1541.2 1691.4 1889.8
2149 2505 2982.9 3565.6 4157.2 4670.9 5047.3 5327.5 5499.4 5389.7
4671.6 3280 1571 493.4 104.9 24.4 0
1187.9 1179.7 1164.9 1147.9 1137.1 1134.4 1135.8 1138.5 1138.5 1143.9
1156.1 1168.9 1187.2 1217 1263 1330.7 1425.4 1544.6 1693.5 1881.6
2130 2461.7 2890.8 3389 3903.4 4379.2 4771.8 5045.2 5081.8 4724.4
3827.6 2337.2 918.5 236.9 68.4 18.3 0
1187.9 1181.1 1166.9 1150 1139.1 1136.4 1138.5 1140.5 1142.5 1147.9
1156.7 1170.9 1194 1228.5 1277.9 1346.3 1443 1560.8 1707.7 1891.8
2135.5 2442.7 2814.3 3219.8 3634.7 4053.6 4451 4673.6 4521.3 3926.4
2751.4 1322.6 394.6 148.2 70.4 21.7 0
1187.9 1183.1 1168.2 1152 1143.2 1141.8 1144.6 1150 1154.7 1159.4
1165.5 1177.7 1201.4 1238.6 1294.1 1370.6 1466.1 1581.8 1726.6 1901.9
2123.9 2399.4 2722.3 3074.9 3443.1 3841.1 4232.3 4429.3 4222.2 3511.5
2218.7 871.8 249.8 119.1 63.6 25.7 0
1187.9 1184.5 1168.9 1152.7 1145.2 1144.6 1149.3 1158.8 1166.9 1171.6
1176.4 1188.5 1210.9 1248.8 1307 1388.9 1489.1 1610.2 1759.1 1939.2
2147.6 2406.9 2705.4 3040.4 3396.4 3791 4166.7 4314.2 4035.4 3132.5
1716.5 517.1 157.7 79.9 42.6 16.9 0
1187.9 1183.8 1168.9 1152.7 1145.2 1145.2 1150 1158.8 1167.6 1171.6
1175.7 1185.8 1208.9 1244.7 1302.3 1382.1 1481.6 1608.2 1757.8 1928.3
2133.4 2381.8 2679 3016 3355.8 3750.4 4134.2 4315.6 4080 3226.5
1828.2 574.6 166.5 86.6 44.7 15.6 0
